################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./aic3104.obj" \
"./aic3104_headphone_out.obj" \
"./aic3104_loop_mic_hp.obj" \
"./aic3104_test.obj" \
"./bluetooth.obj" \
"./camera.obj" \
"./ddr3.obj" \
"./ddr3_test.obj" \
"./diag_Config.obj" \
"./dm8127_evm.obj" \
"./dm8127_i2c.obj" \
"./dm8127_platform.obj" \
"./dm8127_wlan.obj" \
"./ethernet_mac.obj" \
"./gpio.obj" \
"./led_test.obj" \
"./main.obj" \
"./nandflash.obj" \
"./nandflash_test.obj" \
"./sdio.obj" \
"./sdmmc.obj" \
"./sdmmc_rw.obj" \
"./switch.obj" \
"./test_bluetooth.obj" \
"./uart.obj" \
"./uart_loopback_test.obj" \
"./usb_host.obj" \
"./wlan.obj" \
"E:/TI_CSK/08_Software/Rev_A/Code/Integration/dm8127_csk_diagnostics/linker/dm8127.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
DM8127_CSK_Diagnostic.out \

EXE_OUTPUTS__QUOTED += \
"DM8127_CSK_Diagnostic.out" \

BIN_OUTPUTS += \
DM8127_CSK_Diagnostic.hex \

BIN_OUTPUTS__QUOTED += \
"DM8127_CSK_Diagnostic.hex" \


# All Target
all: DM8127_CSK_Diagnostic.out

# Tool invocations
DM8127_CSK_Diagnostic.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/bin/armcl" -mv7A8 --code_state=32 --abi=eabi -me -g --define=dm8148 --diag_wrap=off --diag_warning=225 --display_error_number -z -m"DM8127_CSK_Diagnostic.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/lib" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/include" --reread_libs --display_error_number --diag_wrap=off --warn_sections --xml_link_info="DM8127_CSK_Diagnostic_linkInfo.xml" --rom_model -o "DM8127_CSK_Diagnostic.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

DM8127_CSK_Diagnostic.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: ARM Hex Utility'
	"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/bin/armhex"  -o "DM8127_CSK_Diagnostic.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "aic3104.d" "aic3104_headphone_out.d" "aic3104_loop_mic_hp.d" "aic3104_test.d" "bluetooth.d" "camera.d" "ddr3.d" "ddr3_test.d" "diag_Config.d" "dm8127_evm.d" "dm8127_i2c.d" "dm8127_platform.d" "dm8127_wlan.d" "ethernet_mac.d" "gpio.d" "led_test.d" "main.d" "nandflash.d" "nandflash_test.d" "sdio.d" "sdmmc.d" "sdmmc_rw.d" "switch.d" "test_bluetooth.d" "uart.d" "uart_loopback_test.d" "usb_host.d" "wlan.d" 
	-$(RM) "aic3104.obj" "aic3104_headphone_out.obj" "aic3104_loop_mic_hp.obj" "aic3104_test.obj" "bluetooth.obj" "camera.obj" "ddr3.obj" "ddr3_test.obj" "diag_Config.obj" "dm8127_evm.obj" "dm8127_i2c.obj" "dm8127_platform.obj" "dm8127_wlan.obj" "ethernet_mac.obj" "gpio.obj" "led_test.obj" "main.obj" "nandflash.obj" "nandflash_test.obj" "sdio.obj" "sdmmc.obj" "sdmmc_rw.obj" "switch.obj" "test_bluetooth.obj" "uart.obj" "uart_loopback_test.obj" "usb_host.obj" "wlan.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets